# FOTA Image package for Lighting Kit (LIGHTING-CONNECTIVITY-GEVB)

## Overview

This package contains Firmware over the Air (FOTA) images (.fota extension) 
and FLASH images (.hex extension) that can be used to demonstrate the FOTA 
capability of this kit.


## FLASH Image

FLASH image can be used to load FOTA enabled firmware into the kit or to 
restore the original functionality after loading custom firmware into the kit.
Flashing requires an SEGGER J-Link debug probe with 9-pin ARM Cortex adapter 
and `RSL10 Standalone Flash Loader` application.
Standalone Flash Loader is part of `RSL10 Software Utility Apps` package 
available at https://www.onsemi.com/rsl10 .
This image contains both the bootloader and application in single image.


## FOTA Image

FOTA images can be used to perform a FOTA update on FOTA enabled devices.
FOTA update can be performed using one of the following tools:

- RSL10 FOTA mobile application for Android devices
  Available at: https://play.google.com/store/apps/details?id=com.onsemi.fota

- RSL10 FOTA mobile application for iOS devices
  Available at: https://apps.apple.com/us/app/rsl10-fota/id1477779771

- RSL10 USB Dongle Explorer
  Available at: https://www.onsemi.com/rsl10
  Requires RSL10 USB Dongle and a PC with Windows operating system.

- FOTA Console PC Application
  Part of `RSL10 Software Utility Apps` package.
  Available at: https://www.onsemi.com/rsl10
  Requires RSL10 USB Dongle and a PC with Windows operating system.


## Additional Resources

* Source code for these Fota images is distributed as part of the 
  BDK CMSIS-Pack available at https://www.onsemi.com/b-idk
  
  The projects related to this files are:
   * Lighting Kit Firmware (FL7760, RTOS, FOTA)
   * Lighting Kit Energy Harvester Switch Receiver (FL7760, RTOS, FOTA)

* RSL10 Documentation Package
  https://www.onsemi.com/pub/Collateral/RSL10%20DOCUMENTATION%20PACKAGE.ZIP

* RSL10 Landing page: https://www.onsemi.com/rsl10

* B-IDK Landing page: https://www.onsemi.com/b-idk


--------------------------------------------------------------------------------
Copyright (c) 2019 Semiconductor Components Industries, LLC
(d/b/a ON Semiconductor).

Revision: 2020/02/18